IESNA:LM-63-2002
[TEST]P940879
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10816
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1441.3 1329 1226.7 1131.4 1053.6 1020.3 1018.6 1036.1 1082.9 1182.3
1337.2 1518.5 1723.1 1947.7 2135.9 2306.1 2464 2638.8 2781.5 2934.6
3123.5 3248.1 3339.9 3458 3627.5 3971.3 4485.3 5132.6 5666.4 5595.7
4590.5 2461.6 802.8 340.9 133.3 43.9 0
1441.3 1337.2 1235.5 1139 1061.2 1022.7 1023.2 1039.6 1085.8 1184
1336.1 1509.7 1714.9 1942.4 2131.3 2303.7 2458.1 2623.6 2772.7 2926.5
3111.8 3255.1 3353.9 3438.1 3613.5 3936.3 4425.1 5072.9 5644.2 5582.2
4677.7 2599.6 923.3 354.9 149.1 53.2 0
1441.3 1340.7 1243.1 1150.7 1073.5 1029.7 1023.8 1034.3 1070 1145.4
1274.7 1448.3 1648.9 1863.5 2065.8 2247.6 2399.6 2538.8 2685.6 2852.8
3038.7 3239.3 3403 3529.9 3684.8 3947.4 4368.9 5003.9 5726.6 6016.6
5350.7 3473.8 1384.6 618.6 273.1 97.6 0
1441.3 1339 1250.1 1163.6 1088.1 1044.3 1031.4 1039 1063.6 1119.1
1223.8 1372.3 1549.5 1743 1941.8 2150 2348.2 2514.8 2671.5 2842.9
3051 3259.2 3448.6 3618.8 3816.4 4063.7 4449.6 5079.9 6039.4 6983.8
6966.8 5143.7 2618.9 1236.7 571.8 195.9 0
1441.3 1347.8 1267.1 1192.2 1123.8 1075.3 1057.2 1060.7 1079.4 1120.3
1194.6 1308.6 1461.2 1624.9 1797.4 2000.9 2237.7 2485 2703.7 2930
3148.7 3392.5 3649.7 3894.2 4167.8 4512.8 4998.7 5714.4 6857.5 8298.2
8815.6 6882 4471.8 2295 994 309.3 0
1441.3 1346.6 1272.3 1197.5 1130.2 1079.4 1058.9 1063.6 1081.7 1121.5
1188.1 1299.2 1446 1607.4 1775.8 1974.6 2213.7 2465.1 2695.5 2932.3
3157.4 3400.7 3657.9 3915.8 4202.3 4558.4 5043.7 5750 6858.6 8267.2
8811.5 6985.5 4452.6 2259.3 972.4 298.2 0
1441.3 1358.9 1291.6 1229.6 1171.2 1124.4 1100.4 1096.3 1113.9 1149.5
1206.8 1295.1 1407.4 1542.5 1709.7 1900.3 2148.2 2426 2729.4 3052.2
3376.7 3695.9 3997.1 4290 4599.9 4949.6 5344.2 5831.3 6455.8 7046.9
6685 4699.9 2014.3 641.4 231.5 56.7 0
1441.3 1374.1 1320.9 1275.2 1232 1194 1169.4 1157.7 1165.3 1196.3
1246.6 1312.1 1398.6 1519.1 1683.4 1891.5 2140.6 2427.1 2738.2 3055.1
3356.8 3645.1 3919.3 4183.6 4421.6 4629.1 4792.3 4884.1 4808.1 4232.7
2690.8 941.4 369.5 212.2 105.2 36.3 0
1441.3 1395.1 1359.4 1329 1302.1 1275.8 1259.5 1254.2 1259.5 1279.9
1314.4 1363.5 1436.6 1548.9 1698.6 1888.6 2118.4 2378 2642.9 2901.3
3139.3 3374.9 3570.2 3743.3 3870.2 3933.3 3909.9 3725.8 3221.2 2169.9
897.5 385.3 263.7 185.4 118.7 51.5 0
1441.3 1415.6 1398.6 1386.3 1374.6 1365.9 1364.1 1371.7 1387.5 1416.2
1454.2 1504.5 1572.9 1676.4 1809.1 1983.9 2199.1 2441.7 2696.1 2960.4
3228.8 3493.6 3739.2 3950.9 4118.7 4184.2 4057.3 3568.5 2530 1141.3
473 302.9 214.6 146.8 95.9 43.9 0
1441.3 1445.4 1447.7 1454.2 1461.2 1471.7 1487.5 1514.4 1551.2 1598
1658.2 1731.9 1834.2 1976.9 2163.4 2389.7 2645.8 2917.1 3198.9 3481.4
3761.4 4036.2 4294.7 4471.8 4506.3 4321.6 3831 2963.9 1714.9 642.6
332.1 229.8 159 98.2 58.5 21 0
1441.3 1453.6 1464.1 1481.7 1496.9 1515 1539.5 1569.4 1610.9 1661.2
1721.4 1799.7 1903.2 2039.5 2204.3 2396.7 2607.8 2828.8 3058 3282.6
3497.1 3710 3890.6 3993.6 3949.1 3704.1 3210.6 2448.8 1395.7 529.2
282.4 192.4 133.3 80.1 43.9 12.3 0
1441.3 1462.9 1484.6 1508 1533.7 1555.9 1586.3 1620.8 1657.1 1705.6
1759.4 1820.2 1899.1 1997.9 2113.1 2242.4 2383.3 2528.3 2676.8 2817.1
2948.7 3055.1 3110.1 3065.6 2885.5 2542.3 2068.1 1498 850.8 390.6
238 168.4 119.3 77.8 46.2 15.8 0
1441.3 1474 1512.1 1551.2 1585.1 1611.5 1640.1 1662.3 1679.3 1695.7
1707.3 1716.1 1724.3 1728.4 1722 1693.3 1640.7 1577 1514.4 1422.6
1272.3 1080 894.6 740.2 613.9 514 436.2 375.4 323.9 280.1
235.6 197 160.2 119.9 76.6 28.1 0
1441.3 1490.4 1539 1586.3 1618.5 1639.5 1650.6 1654.7 1646 1630.8
1608.5 1575.8 1522.6 1453.6 1367 1271.2 1177.6 1088.1 999.9 911
820.9 739.1 668.9 599.9 539.7 487.1 443.2 405.2 368.4 331.5
288.3 246.7 198.8 148.5 87.1 34.5 0
1441.3 1504.5 1565.3 1608.5 1635.4 1644.2 1638.9 1629.6 1607.9 1577
1526.1 1446.6 1355.4 1268.2 1201 1145.4 1083.5 1012.1 939 870.6
815.1 785.3 742 682.4 625.6 574.2 522.1 471.3 426.3 383
333.3 278.9 215.8 152.6 88.9 42.7 0
1441.3 1516.1 1581.1 1621.4 1636 1631.3 1622.6 1602.7 1567 1511.5
1437.8 1359.4 1288.7 1226.7 1167.7 1109.8 1048.4 983.5 926.8 884.1
871.2 867.7 837.9 788.8 735.6 681.2 615.7 551.4 491.7 441.5
392.3 338 284.2 219.3 153.2 79.5 0
1441.3 1528.4 1595.1 1630.8 1633.7 1621.4 1605.6 1575.2 1520.2 1453
1392.8 1343.1 1289.9 1227.9 1158.9 1091.1 1020.3 953.7 892.3 857.2
845.5 830.3 812.2 781.2 727.4 673.6 626.8 583.5 550.2 513.4
467.2 418.1 364.9 302.3 236.8 140.9 0
1441.3 1536 1602.1 1628.4 1625.5 1607.4 1582.8 1540.7 1478.1 1422
1382.8 1344.8 1297.5 1236.1 1161.2 1075.3 990.5 910.4 840.2 809.2
776.5 754.3 728 671.8 616.3 573.6 537.9 512.2 491.7 459.6
428 380.1 326.3 273.6 211.7 125.7 0
1441.3 1539 1608.5 1630.8 1621.4 1602.1 1571.1 1516.7 1455.9 1410.9
1377.6 1343.1 1298.6 1241.9 1163 1065.9 958.9 863 788.8 751.9
711 674.2 622.1 560.2 512.8 476.5 447.9 423.9 398.2 368.4
346.1 300 244.4 200 153.8 77.2 0
1441.3 1547.7 1613.2 1631.9 1622 1599.8 1561.8 1506.8 1446 1403.9
1372.3 1334.3 1292.8 1232 1153.6 1057.2 947.2 839.1 758.4 704
649.6 609.9 553.7 507.5 463.1 428.6 401.1 379.5 361.3 340.9
360.2 298.8 228 174.2 129.2 53.8 0
1441.3 1547.1 1614.4 1633.7 1623.1 1598.6 1564.7 1507.4 1444.8 1405.1
1372.3 1336.1 1295.7 1236.7 1160.1 1063 952.5 842 756 698.7
644.3 602.8 547.9 500.5 456.1 421 393.5 372.5 356.7 336.2
371.9 275.4 218.1 175.4 130.4 53.8 0
